A/D Converters (ADC)
searchIcon
banner background image

A/D Converters (ADC)

Analog to Digital Converters (ADC) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the industry’s largest A/D converter portfolio. As the world’s leading provider, these data converters enable accurate and reliable conversion performance in a range of applications such as communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace/defense. A variety of A/D converter resources are provided to assist the engineer in every project phase, from product selection to circuit design.
Analog to Digital Converters (ADC) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the industry’s largest A/D converter portfolio. As the world’s leading provider, these data converters enable accurate and reliable conversion performance in a range of applications such as communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace/defense. A variety of A/D converter resources are provided to assist the engineer in every project phase, from product selection to circuit design.

Subcategories

archive icon
Analog Devices high speed A/D converters (ADCs) offer the best performance and highest sampling speed in the market. The product offerings include high IF ADCs (10 MSPS to 125 MSPS), low IF ADCs (125 MSPS to 1 GSPS), integrated receivers, and wideband ADCs (>1 GSPS). The High speed ADC portfolio offers solutions for all high speed conversion applications.
archive icon
To meet the varied demands of the worldwide market, Analog Devices provides an extensive portfolio of integrated and special purpose converters to support a broad range of industries. These special purpose converters provide a specific solution to applications for communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace and defense.
archive icon
Analog Devices provides an unrivalled portfolio for precision A/D converters. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, power, speed and size, with products ranging from 8-bit to 32-bit resolution.

ADI champions ease of use, with ever increasing emphasis on helping our customers to more quickly arrive at their end design objective, at a component level and signal chain level.

Choose from a comprehensive suite of tools to simplify design in from selection to prototyping. Products are available in a range of architectures:
SAR—Successive Approximation ADCs
Σ-Δ Modulators
Isolated ADCs
Precision and General Purpose ADC Finder
Resolution (Bits) ADC Throughput Rate (SPS)
<1K 1 - 100k 100 - 250k 250 - 500k 500k - 1M 1M - 20M
21 - 32
17 - 20
14 - 16
8 - 13
High-Speed ADC Finder
Resolution (Bits) ADC Throughput Rate (SPS)
10 - 50M 50 - 100M 100 - 250M 250M - 1G >1G
≥16
14 - 15
12 - 13
≤11

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.