HMC7229-DIE

LAST TIME BUY

33 GHz to 40 GHz, GaAs, pHEMT, MMIC, 1 W Power Amplifier with Power Detector

Part Models
2
1ku List Price
price unavailable

Part Details

  • 32 dBm PSAT with 22% PAE
  • P1dB POUT: 31.5 dBm
  • High OIP3: 39.5 dBm
  • High gain: 24.5 dB
  • 50 Ω matched input/output
HMC7229-DIE
33 GHz to 40 GHz, GaAs, pHEMT, MMIC, 1 W Power Amplifier with Power Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC7229-DIE yet. Have something to say?

Start a Discussion on EngineerZone®