Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC-AUH312-DIE

RECOMMENDED FOR NEW DESIGNS

Wideband Amplifier Chip, 0.5 - 80 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Small signal gain: >8 dB
  • 80 GHz distributed amplifier
  • Configurable with or without bias tees for VDD and VGG1 bias
  • Low power dissipation
    • 300 mW with bias tee at VDD = 5 V
    • 360 mW without bias tee at VDD = 6 V
    • 480 mW without bias tee at VDD = 8 V
  • Die size: 1.2 mm × 1.0 mm × 0.1 mm
HMC-AUH312-DIE
Wideband Amplifier Chip, 0.5 - 80 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC-AUH312-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed