HMC-AUH232-DIE

LAST TIME BUY

Modulator Driver Amplifier Chip, DC - 43 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Small Signal Gain: 12 dB
  • Output Voltage: up to 8V pk-pk
  • Single-Ended I/Os
  • High Speed Performance: 46 GHz 3 dB Bandwidth
  • Low Power Dissipation: 0.9 W
  • Small Die Size: 2.1 x 1.70 x 0.1 mm
HMC-AUH232-DIE
Modulator Driver Amplifier Chip, DC - 43 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC-AUH232-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed