HMC-APH473-DIE
Obsolete1 Watt Power Amplifier Chip, 37 - 40 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Output IP3: +37 dBm
- P1dB: +28 dBm
- Gain: 15 dB
- Supply Voltage: +5V
- 50 Ohm Matched Input/Output
- Die Size: 3.59 x 1.26 x 0.1 mm
The HMC-APH473 is a two stage GaAs HEMT MMIC 1 Watt Power Amplifier which operates between 37 and 40 GHz. The HMC-APH473 provides 15 dB of gain, and an output power of +28 dBm at 1 dB compression from a +5V supply voltage. All bond pads and the die backside are Ti/Au metallized and the amplifier device is fully passivated for reliable operation.
The HMC-APH473 GaAs HEMT MMIC 0.6 Watt Power Amplifier is compatible with conventional die attach methods, as well as thermocompression and thermosonic wire bonding, making it ideal for MCM and hybrid microcircuit applications. All data shown herein is measured with the chip in a 50 Ohm environment and contacted with RF probes.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- VSAT
- Military & Space
Documentation
Data Sheet 1
Application Note 4
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC-APH473 | CHIPS OR DIE | ||
HMC-APH473-2-SX | CHIPS OR DIE | ||
HMC-APH473-SX | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 19, 2019 - 19_0036 Obsolescence of product models. |
||
HMC-APH473 | Obsolete | |
HMC-APH473-2-SX | Obsolete | |
HMC-APH473-SX | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC7229-DIE | 33 GHz to 40 GHz, GaAs, pHEMT, MMIC, 1 W Power Amplifier with Power Detector |
Tools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLatest Discussions
No discussions on HMC-APH473-DIE yet. Have something to say?
Start a Discussion on EngineerZone®