ADSP-21363
PRODUCTIONHigh-Performance 32-bit Floating-Point SHARC Processor for General Purpose Applications
- Part Models
- 5
- 1ku List Price
- Starting From $29.43
Part Details
- 333 MHz SIMD SHARC Core, capable of 2 GFLOPS peak performance
- 3Mbits SRAM ; 4Mbits customer-definable ROM
- 25 zero-overhead DMA channels
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including 8-channel asynchronous sample rate converter.
- 16 Pulse Width Modulation (PWM) channels
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 3 full-featured timers
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial and industrial temperature ranges
The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 offers increased performance, audio and application-focused peripherals, and memory configurations capable of supporting surround-sound decoder algorithms. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21363 offers the highest performance – 333 MHz/2 GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21363 particularly well suited to address the increasing requirements of many general purpose signal processing applications.
Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include, but are not limited to, serial ports, SPI ports and an 8-Channel asynchronous sample rate converter block.
Documentation
Data Sheet 1
User Guide 4
Application Note 44
Processor Manual 4
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Product Highlight 1
Product Selection Guide 1
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21363BBCZ-1AA | 136-Ball CSPBGA (12mm x 12mm) | ||
ADSP-21363BSWZ-1AA | 144-Lead LQFP (10mm x 10mm w/ EP) | ||
ADSP-21363KBCZ-1AA | 136-Ball CSPBGA (12mm x 12mm) | ||
ADSP-21363KSWZ-1AA | 144-Lead LQFP (10mm x 10mm w/ EP) | ||
ADSP-21363YSWZ-2AA | 144-Lead LQFP (10mm x 10mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-21363BBCZ-1AA | PRODUCTION | |
ADSP-21363BSWZ-1AA | PRODUCTION | |
ADSP-21363KBCZ-1AA | PRODUCTION | |
ADSP-21363KSWZ-1AA | PRODUCTION | |
ADSP-21363YSWZ-2AA | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-21363BSWZ-1AA | PRODUCTION | |
ADSP-21363KSWZ-1AA | PRODUCTION | |
ADSP-21363YSWZ-2AA | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADSP-21363BSWZ-1AA | PRODUCTION | |
ADSP-21363KSWZ-1AA | PRODUCTION | |
ADSP-21363YSWZ-2AA | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADSP-2136x Application Code Examples - Single Channel 13
- Single-Channel Block FIR
- Single-Channel Complex Block FIR
- Single-Channel Complex Vector Add
- Single-Channel Complex Vector DOT Product
- Single-Channel Complex Vector Multiply Accumulate
- Single-Channel Complex Vector Multiply
- Single-Channel Complex Vector RAD2 FFT
- Single-Channel Complex Vector RAD4 FFT
- Single-Channel Matrix by Matrix
- Single-Channel Matrix by Vector
- Single-Channel Real Rad2 FFT
- Single-Channel Single Sample FIR
- Single-Channel Vector Maximum
ADSP-2136x Application Code Examples - Multi Channel 8
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-21363 yet. Have something to say?
Start a Discussion on EngineerZone®