ADUM3160

PRODUCTION

Full/Low Speed USB Digital Isolator

Part Models
4
1ku List Price
Starting From $4.02
Viewing:

Part Details

  • Low and full speed data rate: 1.5 Mbps and 12 Mbps
  • 4.5 V to 5.5 V VBUS operation
    7 mA maximum upstream supply current at 1.5 Mbps
    8 mA maximum upstream supply current at 12 Mbps
    2.3 mA maximum upstream idle current
  • Upstream short-circuit protection
  • Class 3A contact ESD performance per ANSI/ESD STM5.1-2007
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • 16-lead SOIC wide body package
  • RoHS compliant
  • See datasheet for additional features

ADUM3160
Full/Low Speed USB Digital Isolator
ADUM3160 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

eval board
EVAL-ADUM4160

EVAL-ADUM4160: USB Isolator Board for the ADuM3160 and ADuM4160

Features and Benefits

  • Connect to systems through standard USB Type A and Type B connectors.
  • Draw power from the USB host or from an external 5.0 V or 3.3 V power supply.
  • Support isolated power for the downstream interface through an ADuM5000 isoPower® dc-to-dc converter.
  • Support external downstream power from a 5 V or 3.3 V power supply.
  • Provide test points for all power and signal paths.
  • Support low and full speed communications.
  • Support enumeration control.
  • Support external electrostatic discharge (ESD) protection.
  • Support common-mode chokes in the xD+/xD− lines.
  • Support ferrite inductors in the VBUSx and GNDx lines.

Product Details

The evaluation board allows configuration of the features of the ADuM4160/ADuM3160 chip and provides support for a variety of possible power schemes. The evaluation board also allows common-mode voltages; however, it is not recommended for performing safety related testing, such as high voltage withstand testing. Perform this type of testing on the component level or on a production board.

EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment
EVAL-ADUM4160
EVAL-ADUM4160: USB Isolator Board for the ADuM3160 and ADuM4160
EVAL-ADuM4160EBZ Image

Reference Designs

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0159
Universal Serial Bus (USB) Cable Isolator Circuit
USB Cable Isolator Circuit
CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit

Latest Discussions

Recently Viewed