ADM3307E

PRODUCTION

+2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)

Part Models
7
1ku List Price
Starting From $2.13

Part Details

  • Green Idle power-saving mode
  • Single 2.7 V to 3.6 V power supply
  • Operates with 3 V logic
  • 0.1 µF to 1 µF charge pump capacitors
  • Low EMI
  • Low power shutdown: 20 nA
  • Full RS-232 compliance
  • 460 kb/s data rate
  • One receiver active in shutdown 
    (ADM3307E/ADM3311E/ADM3312E/ADM3315E)
  • Two receivers active in shutdown (ADM3310E)
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)
  • Qualified for automotive applications
ADM3307E
+2.7V Serial Port RS-232 Transceiver (5 Drivers / 3 Receivers) with 15kV ESD (TTL & RS-232)
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed