HMC344

Obsolete

HMC344 / HMC344LC3 / HMC344LH5 / HMC344LP3

SP4T Nonreflective Switch Chip, SMT, and Hermetic SMT Switch, DC to 12 GHz

Part Details

  • Broadband performance: DC to 12 GHz
  • Nonreflective topology
  • Low insertion loss: 1.8 dB to 2 dB @ 6 GHz
  • High isolation: 40 dB to 42 dB @ 6 GHz
  • Integrated 2:4 TTL decoder
  • Small size: 1.08 mm x 1.05 mm x 0.10 mm
  • Hermetic SMT package: 25 mm²; LP3 SMT package
  • Screening to MIL-PRF-38535 (Class B or Class S) available
HMC344
HMC344 / HMC344LC3 / HMC344LH5 / HMC344LP3

SP4T Nonreflective Switch Chip, SMT, and Hermetic SMT Switch, DC to 12 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC344A RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 8 GHz, GaAs, Nonreflective, SP4T Switch

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC344LC3
HMC344LC3 Evaluation Board.
EVAL-HMC344LP3
HMC344LP3 Evaluation Board.

Latest Discussions

Recently Viewed