AD7943

PRODUCTION

+3.3 V/+5 V Multiplying 12-Bit DAC With a Serial Interface

Part Models
7
1ku List Price
Starting From $7.48

Part Details

  • 12-Bit Multiplying DACs
  • 0.5 LSBs INL and DNL
  • Fast Interface
    40 ns Strobe Pulsewidth (AD7943)
    40 ns Write Pulsewidth (AD7945, A7948)
  • Guaranteed Specifications wth +3.3 V/+5 Supply
  • Low Power: 5 µW typ
  • Low Glitch: 60 nV-s with Amplifier Connected
  • Fast Settling: 600 ns to 0.01% with AD843
AD7943
+3.3 V/+5 V Multiplying 12-Bit DAC With a Serial Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5443 PRODUCTION 12-Bit High Bandwidth Multiplying DAC's with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed