This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9880

LAST TIME BUY

Analog/HDMI Dual Display Interface

Part Details

  • Analog/HDMI Dual Interface
  • Supports High-Bandwidth Digital Content Protection
  • RGB to YCbCr two-way color conversion
  • Automated clamping level adjustment
  • 1.8/3.3V Power Supply
  • 100-pin LQFP Pb-Free Package
  • RGB and YCbCr Output Formats
  • Analog Interface
    8-bit Triple Analog to Digital Converters
  • Digital Video Interface
    HDMI v1.1, DVI v1.0
    150 MHz HDMI Receiver
    Supports High-Bandwidth Digital Content Protection (HDCP 1.1)
  • Digital Audio Interface
    HDMI 1.1 compatible audio interface
    S/PDIF (IEC90658 compatible) digital audio output
    8-channel I2S audio output
  • See data sheet for additional features
AD9880
Analog/HDMI Dual Display Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9880
AD9880 Evaluation Board

Latest Discussions

Recently Viewed