Processors and Microcontrollers
searchIcon
banner background image

Processors and Microcontrollers

Our Processors and Microcontrollers support a myriad of general-purpose and application-specific needs.

The Processors include audio processors/SoCs, embedded processors, and digital signal processors featuring our floating-point (SHARC+, SHARC, and TigerSHARC) and fixed-point (Blackfin, SigmaDSP, and ADSP-21xx) DSP cores with a variety of peripheral mixes. The SoCs integrate an Arm® core to support complex peripherals like Ethernet and USB.

The Microcontrollers include mixed-signal control processors and analog microcontrollers built around 32-bit Arm and 8-bit 8052 core technologies. The broad portfolio includes on-chip options such as A/D and D/A conversion, flash memory, power management, and digital accelerators/filters to satisfy system requirements and simplify designs.

Our Processors and Microcontrollers support a myriad of general-purpose and application-specific needs.

The Processors include audio processors/SoCs, embedded processors, and digital signal processors featuring our floating-point (SHARC+, SHARC, and TigerSHARC) and fixed-point (Blackfin, SigmaDSP, and ADSP-21xx) DSP cores with a variety of peripheral mixes. The SoCs integrate an Arm® core to support complex peripherals like Ethernet and USB.

The Microcontrollers include mixed-signal control processors and analog microcontrollers built around 32-bit Arm and 8-bit 8052 core technologies. The broad portfolio includes on-chip options such as A/D and D/A conversion, flash memory, power management, and digital accelerators/filters to satisfy system requirements and simplify designs.

Subcategories

archive icon
Analog Devices microcontroller units (MCUs) can be used in a multitude of IoT processing applications. They allow analog and digital sensing for interpreting capabilities with built-in ADCs, DACs, and temp sensors for precision sensing applications. Some of these MCUs can be powered by a single coin cell battery with on-board power management, along with embedded memory and security features to help protect our customer’s IP. These microcontrollers can be used in industrial, automotive, and instrumentation applications, as well as Internet of Things (IoT) applications such as Smart Agriculture, Smart Building, Smart City, Smart Factory, and Smart Health.
Arrow image
Analog Devices microcontroller units (MCUs) can be used in a multitude of IoT processing applications. They allow analog and digital sensing for interpreting capabilities with built-in ADCs, DACs, and temp sensors for precision sensing applications. Some of these MCUs can be powered by a single coin cell battery with on-board power management, along with embedded memory and security features to help protect our customer’s IP. These microcontrollers can be used in industrial, automotive, and instrumentation applications, as well as Internet of Things (IoT) applications such as Smart Agriculture, Smart Building, Smart City, Smart Factory, and Smart Health.

Sub-subcategories

right arrow for link redirect right arrow for link redirect right arrow for link redirect right arrow for link redirect right arrow for link redirect right arrow for link redirect right arrow for link redirect
archive icon
Digital signal processing (DSP) is a key requirement in a variety of industries and applications. We offer an assortment of digital signal processing solutions for applications including automotive, portable, motor/power control, security, test and measurement, and beyond to help you meet your design needs. Our processor portfolio provides scalable low-latency audio performance, featuring large on-chip SRAM with many options including on-chip ASRCs and multi-channel IIR/FIR/FFT accelerators to facilitate real-time audio processing. System connectivity includes TDM/I2S, Ethernet, MLB, CAN, SPI, I2C, UART, and many others, making them a fit for a wide variety of embedded applications.
archive icon
Sensor hubs combine precision sensor interface electronics with firmware and algorithms to provide integrated solutions for wearable fitness, wearable medical monitoring, and other portable biosensor applications. High levels of integration ensure small solutions size, low component count, and low power consumption.
archive icon
ADI EagleEye™ Intelligence at the edge. Vision Sensing Algorithms for people classification, counting and tracking, and occupancy detection in Intelligent buildings ADI has a long history in computer vision, leveraging industry leading DSP cores such as the ADSP-BF70x processor or the Analog Devices SHARC® and SHARC+® digital signal processing (DSP) core technologies. By combining advanced vision sensing algorithmic methodologies with industry-leading expertise in computer vision and embedded software, Analog has developed the first in a set of algorithms for people and object classification, counting, tracking, and dimensioning. The initial product is based on an occupancy detection hardware and software platform for use in smart buildings based on the Blackfin Processor family core. The people counting system allows easy integration so you can solve higher complexity customer problems.This platform based approach can provide the insight needed to improve asset and people management, social distancing, security, employee engagement, space utilization, labor productivity, and energy efficiency.

Featured Resource

Have questions? Find the answers on EngineerZone
campaign-image
campaign-image

Featured Resource

Have questions? Find the answers on EngineerZone