AD5767

量产

16通道、12位电压输出denseDAC

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 完整的16通道、12位DAC
  • −10 V to +6 V, −12 V to +14 V, −16 V to +10 V, ±5 V and ±10 V
  • −12 V至+14 V、−16 V至+10 V、±5 V和±10 V
  • 集成DAC输出缓冲器,具备±20 mA输出电流能力
  • 4 mm × 4 mm WLCSP和40引脚LFCSP两种封装
  • 集成基准电压缓冲器
  • 2个扰动信号输入引脚
  • 通道监控多路复用器
  • 1.8 V逻辑兼容性
  • 温度范围:-40°C至+105°C
AD5767

16通道、12位电压输出denseDAC

提问

参考资料

了解更多

软件资源


工具及仿真模型

精密DAC误差预算工具

精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。

打开工具

SPICE 模型 1

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-AD5767

AD5767评估板

特性和优点

  • 集成了ADP5071电源解决方案的AD5767的全功能评估板
  • PC控制结合ADI公司的EVAL-SDP-CB1Z系统演示平台(SDP)
  • 电源解决方案通过3.3 V单电源生成
  • PC软件使用分析/控制/评估(ACE)软件进行控制

产品详情

EVAL-AD5766SD2Z/EVAL-AD5767SD2Z为全功能评估板,专为轻松评估AD5766/AD5767 16通道、16/12位、电压输出数模转换器(DAC)的全部特性而设计。


这些评估板集成使用ADP5071的电源解决方案。ADP5071开关调节器提供电源解决方案,通过从3.3 V输入生成8 V至−22 V双极性电源电压来创建−20 V至+6 V的DAC电压输出范围。或者,通过板载连接器J9和线性电源为DAC供电可生成所有范围。


板载连接器通过J10或EVAL-SDP-CB1Z系统演示平台(SDP)板通过J1可以控制AD5766/AD5767。SDP允许通过Windows®计算机的USB端口并使用AD5766/AD5767评估软件ACE来控制评估板。


AD5766/AD5767分别是16通道、16/12位、电压输出denseDAC®转换器。这些DAC从2.5 V基准电压源生成输出范围。输出缓冲器允许AD5766/AD5767提供高达20 mA的灌电流或源电流。该范围可通过软件选择且可将任何通道路由到监控器引脚进行外部监控。集成基准电压缓冲器和输出缓冲器,可提供易于使用的通用解决方案。


这些器件需要四个电源。AVDD和AVSS为正负高电压电源,AVCC为低电压DAC电路的模拟电源,而VLOGIC电源引脚用于设置数字接口引脚的逻辑电平。


EVAL-AD5766SD2Z/EVAL-AD5767SD2Z的ACE软件具有直观的图形用户界面(GUI),用于通过同步串行端口(SPORT)接口配置AD5766/AD5767的工作模式。访问ACE软件页面,查看用于许多其他ADI器件评估板和Circuits from the Lab®(CFTL)演示板的插件模块。


AD5766/AD5767数据手册提供AD5766/AD5767的完整规格,使用EVAL-AD5766SD2Z/EVAL-AD5767SD2Z时必须同时参考用户指南(UG-1070)与数据手册。

eval board
EVAL-AD5767ARDZ

Evaluating the AD5767, 16-Channel, 12-Bit Voltage Output DenseDACs

特性和优点

产品详情

The EVAL-AD5766ARDZ/EVAL-AD5767ARDZ are fully featured evaluation boards designed to easily evaluate all features of the AD5766/AD5767 16‑channel, 16-bit/12-bit, voltage output digital-toanalog converters (DACs).

These evaluation boards integrate a power solution using the ADP5071. The ADP5071 switching regulator offers a power solution by generating a bipolar supply of +8 V and −22 V from a +3.3 V input to create a DAC voltage output range of −20 V to +6 V. Alternatively, supplying the DAC with a linear power supply via AVDD_SEL and AVSS_SEL generates all ranges.

The on-board connector, via P6, or the EVALSDP-CK1Z (SDPK1) system demonstration platform (SDP) board, can control the AD5766/AD5767. The SDP-K1 enables the control of the evaluation boards through the USB port of a Windows®-based PC using the AD5766/AD5767 evaluation software, ACE.

The AD5766/AD5767 are 16-channel, 16-bit/12-bit, voltage output denseDAC® converters. The DACs generate output ranges from a 2.5 V reference. Output buffers permit the AD5766/AD5767 to source or sink up to 20 mA.

The AD5766/AD5767 require four power supplies. AVDD and AVSS are the positive and negative high voltage power supplies, AVCC is the analog supply for the low voltage DAC circuitry, and a VLOGIC supply pin sets the logic levels for the digital interface pins.

The ACE Software of the EVAL-AD5766ARDZ/EVALAD5767ARDZ has an intuitive graphical user interface (GUI) for the configuration of AD5766/AD5767 modes of operation. Visit the ACE Software page to view the plug-in modules for the evaluation boards of many other Analog Devices devices.

Complete specifications for the AD5766/AD5767 are available in the AD5766/AD5767 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD5766ARDZ/ EVAL-AD5767ARDZ.

EVAL-AD5767
AD5767评估板
EVAL-AD5767ARDZ
Evaluating the AD5767, 16-Channel, 12-Bit Voltage Output DenseDACs

最新评论

需要发起讨论吗? 没有关于 AD5767的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览