eshop-promo-banner

官方正品、现货发售、一片起订,人民币结算系统、国内顺丰速递
ADI 中国在线商城让您实现无忧订购!

点击查看详情

ADuM4121

量产

集成内部米勒箝位的高压、隔离式栅极驱动器,具有热关断功能的2 A输出

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 峰值输出电流:2 A (<2 Ω RDSON)
  • 2.5 V至6.5 V输入
  • 4.5 V至35 V输出
  • 欠压闭锁(UVLO):2.5 V VDD1
  • VDD2上提供多个UVLO选项
    • A级:VDD2上的UVLO:4.4 V(典型值)
    • B级:VDD2上的UVLO:7.3 V(典型值)
    • C级:VDD2上的UVLO:11.3 V(典型值)
  • 精密时序特性
    • 隔离器和驱动器传播延迟:53 ns(最大值)
  • CMOS输入逻辑电平
  • 工作结温最高可达:125°C
  • 高共模瞬变抗扰度:>150 kV/µs
  • 默认低电平输出
  • 内部米勒箝位
  • 安全和法规认证(申请中)
    • UL认证符合UL 1577
    • 1分钟5 kV rms,SOIC长封装
  • CSA元件验收通知5A
  • 符合VDE标准证书(申请中)
    • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • VIORM = 849 V峰值
  • 8引脚宽体SOIC封装
ADuM4121
集成内部米勒箝位的高压、隔离式栅极驱动器,具有热关断功能的2 A输出
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADUM4121A
  • ADUM4121B
  • ADUM4121C

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-ADUM4121WHB1Z

Evaluating the ADuM4121 Single-/Dual-Supply, High-Voltage, Isolated SiC Gate Driver with Miller Clamp

特性和优点

  • Optimized for use with Wolfspeed SiC MOSFETs and power modules
  • Compatible with Wolfspeed CIL test boards and half-bridge evaluation boards
  • High-frequency, ultrafast switching operation
  • Input and output side UVLO
  • Shoot-through protection interlock
  • Internal Miller clamp
  • Differential inputs for increased noise immunity
  • Isolated NTC thermistor measurement
  • Onboard 2 W Isolated Power Supplies

产品详情

The EVAL-ADuM4121WHB1Z is a half-bridge gate drive board that allows simple evaluation of the performance of the ADuM4121 when driving advanced Wolfspeed silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4121WHB1Z is intended to be used with the Wolfspeed SpeedVal Kit modular evaluation platform and Wolfspeed clamped inductive load (CIL) test boards or with the half-bridge evaluation boards and differential transceiver boards.

The EVAL-ADuM4121WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provide a variable frequency output corresponding to the resistance and temperature of the NTC.

The control and input interface for the EVAL-ADuM4121WHB1Z uses RS-422 signaling for improved noise and disturbance immunity and includes a 12 V power input for the EVAL-ADuM4121WHB1Z.

For full details on the ADuM4121, see the ADuM4121 data sheet, which must be consulted when using the EVAL-ADuM4121WHB1Z.

eval board
EVAL-ADuM4121

ADuM4121/ADuM4121-1评估板

特性和优点

  • 2 A峰值驱动输出能力
  • 输出功率器件电阻:<2 Ω
  • 低传播延迟:<51 ns
  • 工作温度范围:−40°C至+125°C
  • 输出电压范围至35 V
  • 输出和输入欠压闭锁(UVLO)
  • 针对多个开关类型放置焊盘
  • 提供螺丝端子,便于轻松连接

产品详情

EVAL-ADuM4121EBZ和EVAL-ADuM4121-1EBZ评估板支持集成米勒箝位的ADuM4121/ADuM4121-1单通道栅极驱动器。ADI公司的iCoupler®技术在输入信号与输出栅极驱动器之间实现隔离。EVAL-ADuM4121-1EBZ选项配有ADuM4121-1,它未集成内部热关断功能,当结温高于155°C(典型值)时不会关断输出。


ADuM4121的工作电压最高可达35 V。集成米勒箝位在边沿跃迁的下降沿上激活,可进一步限制输出低电平,以抵消米勒导通效应。


EVAL-ADuM4121EBZ评估板有助于对该器件的传播延迟、驱动强度、米勒箝位功能和输入逻辑进行测试。


有关ADuM4121/ADuM4121-1的完整信息,请参阅ADuM4121/ADuM4121-1数据手册,使用评估板时应同时参考用户指南UG-1041与数据手册。

EVAL-ADUM4121WHB1Z
Evaluating the ADuM4121 Single-/Dual-Supply, High-Voltage, Isolated SiC Gate Driver with Miller Clamp
EVAL-ADuM4121
ADuM4121/ADuM4121-1评估板

最新评论

需要发起讨论吗? 没有关于 ADUM4121的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览