ADuM4120
量产
Isolated, Precision Gate Driver with 2 A Output
- 产品模型
- 6
产品详情
- 2.3 A peak output current (<2 Ω RDSON_x)
- 2.5 V to 6.5 V VDD1 input
- 4.5V to 35 V VDD2 output
- UVLO at 2.3 V VDD1
- Multiple UVLO options on VDD2
- Grade A—4.4 V (typical) positive going threshold
- Grade B—7.3 V (typical) positive going threshold
- Grade C—11.3 V (typical) positive going threshold
- Precise timing characteristics
- 79 ns maximum isolator and driver propagation delay falling edge (ADuM4120)
- CMOS input logic levels
- High common-mode transient immunity: 150 kV/μs
- High junction temperature operation: 125°C
- Default low output
- Safety and regulatory approvals (pending)
- UL recognition per UL 1577
- 5 kV rms for 1 minute SOIC long package
- CSA Component Acceptance Notice 5A
- VDE certificate of conformity (pending)
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 849 V peak
- UL recognition per UL 1577
- 8 mm creepage
- Wide body, 6-lead SOIC with increased creepage
The ADuM4120/ADuM4120-1 are 2 A isolated, single-channel drivers that employ Analog Devices, Inc., iCoupler® technology to provide precision isolation. The ADuM4120/ADuM4120-1 provide 5 kV rms isolation in the 6-lead wide body SOIC package with increased creepage. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics, such as the combination of pulse transformers and gate drivers.
The ADuM4120/ADuM4120-1 operate with input supplies ranging from 2.5 V to 6.5 V, providing compatibility with lower voltage systems. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM4120/ ADuM4120-1 offer the benefit of true, galvanic isolation between the input and the output.
Options exist for models with and without an input glitch filter. The glitch filter helps reduce the chance of noise on the input pin triggering an output.
As a result, the ADuM4120/ADuM4120-1 provide reliable control over the switching characteristics of insulated gate bipolar transistor (IGBT)/metal-oxide semiconductor field effect transistor (MOSFET) configurations over a wide range of switching voltages.
Applications
- Switching power supplies
- IGBT/MOSFET gate drivers
- Industrial inverters
- Gallium nitride (GaN)/silicon carbide (SiC) power devices
参考资料
数据手册 1
用户手册 1
技术文章 2
安全和法规认证 1
视频 3
解决方案设计及宣传手册 1
安全和法规认证 1
模拟对话 2
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
ADUM4120ARIZ | 6-Lead SOIC (Increased Creepage) | ||
ADUM4120ARIZ-RL | 6-Lead SOIC (Increased Creepage) | ||
ADUM4120BRIZ | 6-Lead SOIC (Increased Creepage) | ||
ADUM4120BRIZ-RL | 6-Lead SOIC (Increased Creepage) | ||
ADUM4120CRIZ | 6-Lead SOIC (Increased Creepage) | ||
ADUM4120CRIZ-RL | 6-Lead SOIC (Increased Creepage) |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice 1
LTspice中提供以下器件型号:
- ADUM4120-1A
- ADUM4120-1B
- ADUM4120-1C
- ADUM4120A
- ADUM4120B
- ADUM4120C
IBIS 模型 1
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。