RF和微波
ADALM-PLUTO: Fast SDR design and verification
The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.


ADALM-PLUTO: Fast SDR design and verification
The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}