工业以太网
子分类
ADI的工业以太网平台解决方案为完整的网络接口解决方案,旨在为各种工业、仪器仪表和其他设备提供设备连接。这些解决方案包括物理层和数据链路层,可以管理主机处理器的工业协议和网络流量。ADI Chronous™网络接口解决方案为完整的通信子系统,可以快速、简单地将工业以太网连接纳入任何终端系统。
New Data, New Insights with 10BASE-T1L Technology from ADI Chronous
Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.


New Data, New Insights with 10BASE-T1L Technology from ADI Chronous
Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}