ADIN1200

推荐新设计使用

可靠的工业低功耗 10 Mbps 和 100 Mbps 以太网 PHY

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 10BASE-Te/100BASE-TX IEEE® 802.3兼容
  • MII、RMII和RGMII MAC接口
  • 100BASE-TX RGMII延迟发射:<124 ns,接收 <250 ns
  • 100BASE-TX MII延迟发射:<52 ns,接收 <248 ns
  • EMC测试标准
    • IEC 61000-4-5浪涌(±4 kV)
    • IEC 61000-4-4电快速瞬变(EFT) (±4 kV)
    • IEC 61000-4-6传导抗扰度(10 V)
    • EN55032电磁辐射骚扰(A类)
    • EN55032传导发射(A类)
  • 使用多电平引脚绑定的非托管配置
  • EEE符合IEEE 802.3az标准
  • 数据包起始检测支持IEEE 1588时间戳
  • 增强型链路检测
  • 可配置LED
  • 晶振/时钟输入:25 MHz
  • 25 MHz/125 MHz同步时钟输出
  • 小型封装和宽温度范围
    • 5 mm × 5 mm32引脚LFCSP
    • 额定工作温度范围:-40°C+105°C−40°C85°C
  • 低功耗
    • 139 mW(对于100BASE-TX
    • MAC接口VDDIO电源电压:3.3 V/2.5 V/1.8 V
    • 利用3.3 V VDDIO实现单电源供电
    • 集成电源监控和POR
ADIN1200
可靠的工业低功耗 10 Mbps 和 100 Mbps 以太网 PHY
提问

参考资料

了解更多

软件资源

器件驱动器 2


工具及仿真模型

IBIS 模型 1


评估套件

eval board
EVAL-ADIN1200

ADIN1200 评估板

特性和优点

  • 用于MII接口、MDIO信号和状态信号的FMC连接器
  • 可操作、表贴配置电阻和拨号盘式开关
  • 采用单个外部5 V电源供电

产品详情

EVAL-ADIN1200FMCZ可以简化评估鲁棒的工业、低功耗10 Mbps和100 Mbps以太网物理层(PHY) ADIN1200的关键特性。EVAL-ADIN1200FMCZ由单个外部、5 V供电轨供电,该供电轨通过EXT_5V连接器或P4插头供电。

所有芯片电源通过5 V供电轨进行调整,提供AVDD_3P3和VDDIO所需的供电轨。

P3现场可编程门阵列(FPGA)夹层卡(FMC)连接器可连接到用于媒介访问控制(MAC)接口和管理数据输入/输出(MDIO)控制的主FPGA系统。P5连接器提供一种用于MDIO控制的替代方法。EVAL-ADIN1200FMCZ配有一个25 MHz晶振(Y1)。

有关ADIN1200器件的完整规格,请参阅ADIN1200数据手册,使用EVAL-ADIN1200FMCZ时必须同时参阅该用户指南与数据手册。

eval board
DEMO-ADIN1100D2Z

10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller

特性和优点

  • 10BASE-T to 10BASE-T1L media converter
  • SPoE PSE controller compatible with IEEE 802.3cg
  • Power source for APL devices
  • System level diagnostics over USB COM port

产品详情

The DEMO-ADIN1100D2Z is a media converter board that provides connection between a standard 10BASE-T RJ45 Ethernet port and a 10BASE-T1L device.

The DEMO-ADIN1100D2Z includes a power sourcing equipment (PSE) controller and it can power the connected 10BASE-T1L or advanced physical layer (APL) device. The PSE controller is configurable for power over data line (PoDL)/single pair power over Ethernet (SPoE) power Class 10, Class 11, Class 12, Class 13, Class 14, and Class 15, and APL power Class A, Class C, and Class 3.

The board requires an external DC power supply with output voltage and maximum output current relevant to the selected power class. For a subset of power classes (Class 10, APL A, and APL C), the board can also be powered from a USB host.

The board requires a minor modification and external power coupling inductors when used for the highest power Class 15 and APL 3.

The DEMO-ADIN1100D2Z can be used as an autonomous device, configurable by a set of switches and jumpers, indicating its status on LEDs.

The DEMO-ADIN1100D2Z can also be connected via USB to a host PC. The 10BASE-T1L link status, power status, and diagnostics are then accessible using a simple set of text commands and messages exchanged over the USB COM port interface using a serial terminal software on a PC.

EVAL-ADIN1200
ADIN1200 评估板
DEMO-ADIN1100D2Z
10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller

最新评论

需要发起讨论吗? 没有关于 ADIN1200的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论