数字隔离技术
searchIcon
banner background image

数字隔离技术

20多年来,ADI一直走在数字隔离技术发展的前沿,推出iCoupler® 数字隔离IC和µModule BGA数字隔离技术。我们是全球杰出企业之一,出货量超过30亿个隔离通道。我们拥有深厚的领域知识和系统级设计经验,搭配创新的iCoupler产品系列,共同造就出色的数字隔离解决方案。从工业4.0到汽车电气化和数字健康,当今的数字化程度日益提高,ADI正是将电气与电子技术高效结合的专家。凭借遍及各处的检测和数字化技术,经过认证的iCoupler数字隔离器,保障人员、财产和数据安全,免受高压和危险环境的危害。我们的创新产品系列针对数据、高功率隔离式DC/DC转换器和通信协议提供出色的数字隔离专利技术,从RS485接口、USB和CAN到千兆比特LVDS,再到针对IGBT & SiC制作的隔离式栅极驱动器、隔离开关以及隔离式Σ-Δ ADC调制器和放大器。选择ADI公司的数字隔离技术解决方案,收获值得信赖的安全性和数据完整性。
20多年来,ADI一直走在数字隔离技术发展的前沿,推出iCoupler® 数字隔离IC和µModule BGA数字隔离技术。我们是全球杰出企业之一,出货量超过30亿个隔离通道。我们拥有深厚的领域知识和系统级设计经验,搭配创新的iCoupler产品系列,共同造就出色的数字隔离解决方案。从工业4.0到汽车电气化和数字健康,当今的数字化程度日益提高,ADI正是将电气与电子技术高效结合的专家。凭借遍及各处的检测和数字化技术,经过认证的iCoupler数字隔离器,保障人员、财产和数据安全,免受高压和危险环境的危害。我们的创新产品系列针对数据、高功率隔离式DC/DC转换器和通信协议提供出色的数字隔离专利技术,从RS485接口、USB和CAN到千兆比特LVDS,再到针对IGBT & SiC制作的隔离式栅极驱动器、隔离开关以及隔离式Σ-Δ ADC调制器和放大器。选择ADI公司的数字隔离技术解决方案,收获值得信赖的安全性和数据完整性。

子分类

archive icon
ADI公司推出的µModule(微型模块)隔离型收发器为数字串行通信接口(包括SPI、I2C、RS-485/RS-422、RS-232和USB)提供稳健的电气隔离性能。隔离栅通过以太网变压器、耦合电容或嵌入式电感实现。所有器件配置简单,具有非常低EMI敏感度和辐射以及高抗噪能力,以保持信号完整性。 我们的µModule®(电源模块)技术有助于将感性/磁隔离器件、分立元件、IC和功率器件可靠集成在单个衬底PCB上。该平台支持从信令到采样的任何应用。我们的技术可实现高达3500 V rms的隔离性能,始终坚固可靠。
Arrow image
ADI公司推出的µModule(微型模块)隔离型收发器为数字串行通信接口(包括SPI、I2C、RS-485/RS-422、RS-232和USB)提供稳健的电气隔离性能。隔离栅通过以太网变压器、耦合电容或嵌入式电感实现。所有器件配置简单,具有非常低EMI敏感度和辐射以及高抗噪能力,以保持信号完整性。 我们的µModule®(电源模块)技术有助于将感性/磁隔离器件、分立元件、IC和功率器件可靠集成在单个衬底PCB上。该平台支持从信令到采样的任何应用。我们的技术可实现高达3500 V rms的隔离性能,始终坚固可靠。

Safety and Regulatory Compliance Information

The iCoupler family of digital isolation products have been tested and approved by various regulatory agencies, including UL, CSA, VDE, TÜV, CQC, ATEX and IECEx. This table summarizes the achieved ratings for each product and includes links to copies of the actual safety certificates.

Safety and Regulatory Compliance Information

The iCoupler family of digital isolation products have been tested and approved by various regulatory agencies, including UL, CSA, VDE, TÜV, CQC, ATEX and IECEx. This table summarizes the achieved ratings for each product and includes links to copies of the actual safety certificates.