This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7604

PRODUCTION

12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface

Part Models
2
1ku List Price
price unavailable

Part Details

  • 4 HDMI Inputs
  • HDMI® 1.3 support
    Audio Return Channel (ARC)
    3D TV support
    Content Type Bits
    CEC 1.4-compatible (CEC_CPD and CEC_HPD)
  • Repeater support
  • HDCP 1.3 and DVI 1.0
  • Three 12-bit, 170MHz ADCs
  • 12-channel analog input mux
  • Digitizes RGB graphics up to UXGA
  • Ultralow jitter digital PLL
ADV7604
12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
Ask a Question

Documentation

Learn More

Software Resources

ADV7604 HDMI Receiver Library API Source Code for any OS\Platform (exe)


Evaluation Kits

EVAL-ADV7604

ADV7604 Evaluation and Video Input Boards

Product Details

Analog Devices has developed a new evaluation platform for the ATV product range of HDMI receivers, transmitters and video encoders. The complete evaluation platform consists of a motherboard, a front-end video input board and a back-end video output board. The purpose of this new platform is, to assist customers to quickly develop and reference their designs against a generic and reusable platform across the complete ATV product range. Full I2C programming scripts for various video inputs and standards, board documentation and starter guides are provided as standard with the boards. All boards are sold separately to ensure maximum customer flexibility and evaluation modularity. An NDA agreement must be signed with ADI to receive these boards.

EVAL-ADV7604
ADV7604 Evaluation and Video Input Boards

Latest Discussions