ADRF6510

Obsolete

30 MHz Dual Programmable Filters and Variable Gain Amplifiers

Part Details

  • Matched pair of programmable filters and VGAs
  • Continuous gain control range: −5 dB to +45 dB
  • 6-pole filter
    • 1 MHz to 30 MHz in 1 MHz steps, 0.5 dB corner frequency
    • SPI programmable
  • 6 dB front-end gain step
  • IMD3: >55 dBc for 1.5 V p-p composite output
  • HD2, HD3: >60 dBc for 1.5 V p-p output
  • Differential input and output
  • Adjustable output common-mode voltage
  • Optional dc output offset correction
  • Power-down feature
  • Single 5 V supply operation
ADRF6510
30 MHz Dual Programmable Filters and Variable Gain Amplifiers
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
Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6510

ADRF6510 Evaluation Board

Product Details

ADRF6510-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADRF6510. The evaluation board provides input and output SMA  connections with single ended setups for both channels using baluns. There is an option of full differential signaling on the input and output at the card edge. Access to the +5 V/258 mA supply is achieved with clip leads to the VPS and COM testpoints; it has a range from +4.75 to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6510
ADRF6510 Evaluation Board

Reference Designs

Direct Conversion receiver Simplified Schematic
CN0320 Circuits from the lab

An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering, and Dual ADC

Features and Benefits

  • Direct IF to baseband conversion
  • Dynamic bandwidth adjustment
  • LO from 750MHz to 1150MHz
CN0320
An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering, and Dual ADC

Latest Discussions

Recently Viewed