Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF5000

RECOMMENDED FOR NEW DESIGNS

4 GHz TO 18 GHz Divide-by-2 Prescaler

Part Models
2
1ku List Price
Starting From $10.55
Viewing:

Part Details

  • Divide-by-2 prescaler
  • High frequency operation: 4 GHz to 18 GHz
  • Integrated RF decoupling capacitors
    • Active mode: 30 mA 
    • Power-down mode: 17 mA
  • Low phase noise: -147 dBc/Hz
  • Single dc supply: 3.3 V compatible with ADF4xxx PLLs
  • Temperature range: -40°C to +105°C
  • Small package: 3 mm × 3 mm LFCSP
ADF5000
4 GHz TO 18 GHz Divide-by-2 Prescaler
ADF5000-fbl ADF5000-pc
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
Evaluation Design File 1

Frequently Asked Question 1
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
Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 1
ADF4106 PRODUCTION 6 GHz integer-N PLL
Positive Linear Regulators (LDO) 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF5000

ADF5000 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF5000 4 GHz to 18 GHz Divide-by-2 Prescaler.

EVAL-ADF5000
ADF5000 Evaluation Board
ADF5000 Evaluation Board

Latest Discussions

Recently Viewed