ADCMP600

PRODUCTION

Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages

Part Models
4
1ku List Price
Starting From $2.02

Part Details

  • Fully specified rail to rail at VCC = 2.5 V to 5.5 V
  • Input Common-mode Voltage from −0.2 V to VCC + 0.2 V
  • Low Glitch CMOS-/TTL-compatible Output Stage
  • 3.5 ns Propagation Delay
  • 10 mW at 3.3 V
  • Shutdown Pin
  • Single-pin Control for Programmable Hysteresis and Latch
  • Power Supply Rejection > 50 dB
  • Improved Replacement for MAX999
  • −40°C to +125°C Operation
ADCMP600
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 5-lead SC70 and SOT-23 Packages
Ask a Question

Documentation

Learn More

Evaluation Kits

EVAL-ADCMP600
ADCMP600 Evaluation Board

Latest Discussions