ADUC7061

PRODUCTION

Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI

Part Models
2
1ku List Price
Starting From $4.49

Part Details

  • Analog input/output - See data sheet for additional information.
  • Microcontroller
    ARM7TDMI core, 16-/32-bit RISC architecture
    JTAG port supports code download and debug
    Multiple clocking options
  • Memory
    32 kB (16 kB × 16) Flash/EE memory
    4 kB (1 kB × 32) SRAM
  • Tools
    In-circuit download, JTAG based debug
    Low cost, QuickStart development system
  • Communications interfaces
  • SPI interface (5 Mbps)
    4-byte Rx and Tx FIFOs
  • UART serial I/O and I2C (master/slave)
  • See Data Sheet for Additional Information
ADUC7061
Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
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
Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC7061

ADuC7061 Mini Kit

Product Details

Development systems for the evaluation of the ADuC7060 and ADuC7061 Precision Analog Microcontrollers incorporating high performance multi-channel 24 bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/32-bit ARM7TDMI® MCU, and Flash/EE memory.

The QuickStart Plus Kits for the ADuC706x Precision Analog Microcontrollers feature true non-intrusive JTAG emulation and an assembly & C-source debugging environment. This kit is intended for any new users who want to have a comprehensive hardware development environment.

 

ADI also provides a MiniKit for the ADuC7061. This kit is ideal for system prototyping, student projects or university labs.

EVAL-ADUC7061
ADuC7061 Mini Kit

Reference Designs

ADuC7061 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0145 Circuits from the lab

4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller

Features and Benefits

  • Temperature monitoring solution
  • Interfaces with 4-20 mA controller
  • 24 bit precision conversion with integrated processor
H-Bridge Using ADuM7234 Isolated Half-bridge Driver
CN0196 Circuits from the lab

H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers

Features and Benefits

  • High power MOSFETS
  • Galvantic isolation between control and power
  • H-bridge driving circuit
ADuC7060/ADuC7061 As a Temperature Monitor Controller with a Thermocouple Interface
CN0214 Circuits from the lab

USB - Based Thermocouple Temperature Measurement System Using ARM7

Features and Benefits

  • Typical temperature range of -200 C to +400 C
  • T-type thermocouple measurement system
  • Single chip solution with an ARM 7 processing core
  • Cold junction compensation using an RTD
CN0145
4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller
CN0196
H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers
CN0214
USB - Based Thermocouple Temperature Measurement System Using ARM7

Latest Discussions

Recently Viewed