ADV3200

PRODUCTION

300 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Part Models
1
1ku List Price
Starting From $116.52
Viewing:

Part Details

  • Large, 32 × 32, nonblocking switch array
  • G = +1 (ADV3200) or G = +2 (ADV3201) operation
  • Pin compatible 32 × 16 versions available (ADV3202/ADV3203)
  • Single 5 V supply, dual ±2.5 V supply, or dual ±3.3 V supply (G=+2)
  • Serial programming of switch array
  • 2:1 OSD insertion mux per output
  • Input sync-tip clamp
  • High impedance output disable allows connection of multiple devices with minimal output bus load
  • Excellent video performance 
    60 MHz 0.1 dB gain flatness 
    0.1% differential gain error (RL = 150 Ω) 
    0.1° differential phase error (RL = 150 Ω)
  • Excellent ac performance 
    Bandwidth: >300 MHz 
    Slew rate: >400 V/µs
  • See data sheet for additional Features
ADV3200
300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
ADV3200-3201 Functional Block Diagram
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
EVAL-ADV3200

ADV3200 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADV3200 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch.

EVAL-ADV3200
ADV3200 Evaluation Board

Latest Discussions

Recently Viewed