ADP2300

RECOMMENDED FOR NEW DESIGNS

1.2 A, 20 V, 700 kHz Nonsynchronous Step-down Switching Regulator

Part Models
2
1ku List Price
Starting From $0.95

Part Details

  • High efficiency, up to 91%
  • 1.2 A maximum load current
  • ±2% output accuracy over temperature range
  • 700kHz (ADP2300) or 1.4MHz (ADP2301) switching frequency options
  • Wide input voltage range: 3.0 V to 20 V
  • Current-mode control architecture
  • Output voltage from 0.8 V to 0.85×VIN
  • See datasheet for additional features
ADP2300
1.2 A, 20 V, 700 kHz Nonsynchronous Step-down Switching Regulator
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2300

ADP230x Inverting Buck-Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP230x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2300

ADP2300 Evaluation Board

Product Details

The ADP2300/ADP2301 are compact, constant-frequency, current-mode, step-down dc-to-dc regulators with an integrated power MOSFET. The ADP2300/ADP2301 evaluation boards are complete solutions that allow the user to evaluate the performance of the regulators. There are two frequency options available: the ADP2300 runs at 700 kHz, and the ADP2301 runs at 1.4 MHz. These options allow the user to make design decisions based on the trade-off between efficiency and the size of the total solution.


The ADP2300/ADP2301 provide accurate (±2%) output regulation for load currents up to 1.2 A. Current-mode control provides fast and stable line and load transient performance. The precision, EN pin, threshold voltage allows the ADP2300/ADP2301 to be sequenced from other input/output supplies. The EN pin can also be used as a programmable UVLO input by using a resistive divider.

EVAL-ADP2300
ADP2300 Evaluation Board

Reference Designs

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
Bipolar Output DAC Circuit with ±5 V Power Supplies
CN0183 Circuits from the lab

Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

Features and Benefits

  • Precision 16-bit voltage source
  • 8 Channels Self contained
  • +12V to +/- 5V supply
Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
Current and Voltage Output DAC
CN0198 Circuits from the lab

5 V Regulator Supplies High Transient Current for Dynamic Power Controlled DAC

Features and Benefits

  • Quad 16-bit 4mA to 20mA and voltage output DAC
  • Dynamic power control
  • External 5V regulator
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
CN0183
Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply
CN0359
Fully Automatic High Performance Conductivity Measurement System
CN0198
5 V Regulator Supplies High Transient Current for Dynamic Power Controlled DAC
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions