ADP1653

NOT RECOMMENDED FOR NEW DESIGNS

Compact, High Efficiency, High Power, Flash/Torch LED Driver with Dual Interface

Part Details

  • Small 6.4 mm × 7.2 mm solution
  • 2.2 μH power inductor 
  • 92% peak efficiency 
  • Tx masking within 50 μs 
  • 2.1 A, 12 V power switch
  • Pin-selectable interface: 2-bit logic or I2C
  • Programmable flash and torch current
    • Up to 200 mA in torch mode
    • Up to 500 mA in flash mode 
  • Programmable indicator LED current up to 20 mA
  • Programmable timer register: up to 820 ms flash timeout 
  • 2.75 V to 5.5 V input voltage range
  • Low noise, 1.2 MHz PWM operation
  • Safety features
    • Interrupt output pin
    • Fault condition register 
    • Short-circuit protection
    • Output overvoltage protection
    • Thermal overload protection
    • Integrated current limit and soft start 
  • Small 3 mm × 3 mm, 16-lead LFCSP footprint
ADP1653

Compact, High Efficiency, High Power, Flash/Torch LED Driver with Dual Interface

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1660 PRODUCTION Dual 750 mA LED Flash Driver with I2C-Compatible Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP1653

ADP1653 Evaluation Board

Product Details

The evaluation system is composed of a motherboard and a daughterboard. The motherboard provides the I2C signals from the computer USB port and generates the I/O voltages and digital high and low signals for the daughterboard. For temperature measurement, the daughterboard can be either plugged directly into the motherboard or connected to the motherboard via the ribbon cable provided with the evaluation kit.

The motherboard features a 3.3 V regulator and a 1.8 V regulator. The jumpers on the bottom left of the motherboard set the VIC voltage, which is the I2C voltage for the control pins. Users can choose among the 1.8 V, 3.3 V, or 5 V USB or the external VBAT as the supply voltage for the daughterboard.


The daughterboard contains numerous jumpers and test points for easy evaluation of the board. Also included with the kit are two current probes that can be plugged directly into jumper heads to measure currents with current probes.

EVAL-ADP1653
ADP1653 Evaluation Board

Latest Discussions