ADP1043A

NOT RECOMMENDED FOR NEW DESIGNS

Digital Controller for Isolated Power Supply Applications

Part Models
2
1ku List Price
Starting From $5.46

Part Details

  • Integrates all typical controller functions
    • Digital control loop
    • Remote and local voltage sense
    • Primary and secondary side current sense
    • PWM control
    • Synchronous rectifier control
    • Current sharing
    • Integrated programmable loop filter
  • I2C interface
  • Extensive fault detection and protection
  • Extensive programming
  • Fast calibration
  • EEPROM
  • Standalone or microcontroller control
ADP1043A
Digital Controller for Isolated Power Supply Applications
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADP1046A RECOMMENDED FOR NEW DESIGNS Digital Controller for Isolated Power Supply Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP-I2C-USB

USB to I2C Interface Connector

Product Details

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card/evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

eval board
EVAL-ADP1043A

ADP1043A 100W Full-Bridge Evaluation Board

Features and Benefits

  • Full bridge topology with advanced volt second balance to eliminate blocking capacitor
  • High efficiency (>87%)
  • Low component count
  • Protection features for input and output current.
  • Programmable responses to faults
  • Digital trimming
  • Test points for key features like gate-source voltages, synchronous rectifiers, transformer primary winding etc

Product Details

The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1043A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.

EVAL-ADP-I2C-USB
USB to I2C Interface Connector
EVAL-ADP1043A
ADP1043A 100W Full-Bridge Evaluation Board

Latest Discussions

Recently Viewed