ADM1186

PRODUCTION

Quad Voltage Sequencer and Monitor with Programmable Timing

Part Models
4
1ku List Price
Starting From $2.26

Part Details

  • Monitors four supplies via 0.8% accurate comparators
  • Digital core supports up and down supply sequencing and multiple devices may be cascaded (ADM1186-1)
  • Four inputs can be programmed to monitor different voltage levels with resistor dividers
  • Powered from 2.7 V to 5.5 V on the VCC pin
  • Supply sequencing time delays and a timeout delay to 5% accuracy
  • Four open-drain enable outputs
  • Open-drain power-good output
  • Open-drain sequence complete and bi-directional open-drain Fault pin (ADM1186-1)
ADM1186
Quad Voltage Sequencer and Monitor with Programmable Timing
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADM1186

ADM1186 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1186
ADM1186 Evaluation Board

Reference Designs

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ Circuits from the lab

Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Features and Benefits

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Artix UltraScale+
Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Latest Discussions

Recently Viewed