Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADL5536
RECOMMENDED FOR NEW DESIGNS20 MHz TO 1.0 GHz IF Gain Block
- Part Models
- 1
- 1ku List Price
- Starting From $2.07
Part Details
- Fixed gain of 20 dB
- Operation from 20 MHz to 1.0 GHz
- Input and output internally matched to 50 Ω
- Integrated bias control circuit
- OIP3
- 45.0 dBm at 190 MHz
- 49.0 dBm at 380 MHz
- Noise figure
- 2.6 dB at 190 MHz
- 2.7 dB at 380 MHz
- P1dB of 19.6 dBm at 190 MHz
- Single 5 V power supply
- Low quiescent current of 105 mA
- MSL-1 rated SOT-89 package
- ESD rating of ±2 kV (Class 2)
- Pin-compatible with the 16 dB gain ADL5535
The ADL5536 is a 20 dB linear amplifier that operates at frequencies up to 1 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.
The ADL5536 provides the highest dynamic range available from an internally matched IF gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications simultaneously across the entire 1 GHz frequency range. The ADL5536 also provides extremely flat gain and P1dB over frequency, which are stable over temperature, power supply, and from device to device.
The device is internally matched to 50 Ω at the input and output, making the ADL5536 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.
The ADL5536 is fabricated on a GaAs HBT process and has an ESD rating of ±2 kV (Class 2). The device is assembled in an MSL-1 rated SOT-89 package that uses an exposed paddle for excellent thermal impedance.
The ADL5536 consumes only 105 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C. The ADL5536 is also pin-compatible with the 16 dB gain ADL5535. Fully populated evaluation boards are available for each amplifier.
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Circuit Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL5536ARKZ-R7 | 3-Lead SOT-89 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool