Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5321

RECOMMENDED FOR NEW DESIGNS

2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier

Part Models
1
1ku List Price
Starting From $3.04

Part Details

  • Operation: 2.3 GHz to 4.0 GHz
  • Gain of 14 dB at 2.6 GHz
  • OIP3 of 41 dBm at 2.6 GHz
  • P1dB of 25.7 dBm at 2.6 GHz
  • Noise figure: 4.0 dB at 2.6 GHz
  • Power supply: 5 V
  • Power supply current: 90 mA typical
  • Internal active biasing
  • Thermally efficient SOT-89 package
  • ESD rating of ±2 kV (Class 3A
ADL5321
2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5321

ADL5321 Evaluation Board

Product Details

ADL5321-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/300 mA supply. The 5 V supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies, the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 2500 MHz to 2700 MHz. The ADL5321 data sheet provides recommended tuning components for other frequencies.

EVAL-ADL5321
ADL5321 Evaluation Board

Latest Discussions