ADF4602

NOT RECOMMENDED FOR NEW DESIGNS

Single-Chip, Multiband 3G Femtocell Transceiver

Part Details

  • Single-chip multiband 3G transceiver
    3GPP 25.104 release 9 WCDMA/HSPA compatible
  • UMTS band coverage
    Local area Class BS in Band I to Band VI and Band VIII to Band X
  • Direct conversion transmitter and receiver
  • WCDMA and GSM receive baseband filter options
  • Easy to use with minimal calibration
    Automatic Rx DC offset control
    Simple gain, frequency, mode programming
  • 6 mm × 6 mm 40-pin LFCSP package
  • Low supply current
    50 mA typical Rx current
    50 mA to 100 mA Tx current (varies with output power)
  • Minimal external components
    Integrated multiband multimode monitoring
    No Tx SAW or Rx interstage SAW filters
    Integrated power management
    Integrated synthesizers, including PLL loop filters
    Integrated PA bias control DACs/GPOs
  • See data sheet for additional Features
ADF4602
Single-Chip, Multiband 3G Femtocell Transceiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed