ADAV4101

Obsolete

Audio Processor for Advanced TV

Viewing:

Part Details

  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset.
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • Adjustable digital delay, up to 200 ms stereo delay
  • High performance 24-bit ADC and DACs with 95 dB DNR performance
  • Headphone output with integrated amplifiers
  • Choice of high performance pulse-width modulation (PWM) digital outputs (ADAV4201) or DAC analog voltage outputs (ADAV4101)
  • 4 Stereo Digital Audio inputs (I2S) support synchronous or asynchronous inputs (2 SRCs with sample rates 5kHz to 50 kHz)
  • 1 stereo synchronous digital I2S output
  • S/PDIF output with S/PDIF input multiplexer capability
  • Fast I2C® control
  • Operates from 3.3V and 1.8V supplies (with on-chip regulator to derive 1.8V from a single 3.3V supply)
ADAV4101
Audio Processor for Advanced TV
ADAV4101 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on adav4101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed