ADAU1590

Obsolete

Class-D Audio Power Amplifier

Viewing:

Part Details

  • Integrated stereo modulator and power stage
  • 0.005% THD + N
  • 101 dB dynamic range
  • PSRR >55 dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency > 90% (8 Ω)
  • EMI-optimized modulator
  • On/off-mute pop-noise suppression
  • Short-circuit protection
  • Overtemperature protection


ADAU1590
Class-D Audio Power Amplifier
ADAU1590-fbl 321606094ADAU1590-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
SSM3302 PRODUCTION 2 ×10 W Filterless Class-D Stereo Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adau1590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed