ADA4960-1

RECOMMENDED FOR NEW DESIGNS

5 GHz, Low Distortion ADC Driver/Line Driver

Part Models
3
1ku List Price
Starting From $8.19

Part Details

  • −3 dB bandwidth of 5 GHz (AV = 6 dB)
  • Single resistor programmable gain: 0 dB to 18 dB
  • Differential or single-ended input to differential output
  • Low harmonic distortion (HD2/HD3 @ AV = 6 dB)
    • −88/−69 dBc @ 250 MHz
    • −77/−66 dBc @ 500 MHz
    • −73/−72 dBc @ 1 GHz
  • IMD3 @ 1 GHz = −63 dBc
  • Slew rate
    • 8700 V/μs (AV = 6 dB, 2 V step)
    • 6600 V/μs (AV = 18 dB, 2 V step)
  • Fast settling: 1 ns to 1%, 1.4 ns to 0.1%
  • Fast overdrive recovery: 6.7 ns to 1%, 9.3 ns to 0.5%
  • Single-supply operation: 5 V
  • 0.1 dB gain flatness to 300 MHz
  • DC level translation
  • Available in 16-lead LFCSP
ADA4960-1

5 GHz, Low Distortion ADC Driver/Line Driver

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

SPICE Model 1

Latest Discussions

No discussions on ADA4960-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed