ADA4937-2

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Differential ADC Driver (Dual)

Part Models
2
1ku List Price
Starting From $6.70

Part Details

  • Extremely low harmonic distortion (HD)
    • −112 dBc HD2 at 10 MHz
    • −84 dBc HD2 at 70 MHz
    • −77 dBc HD2 at 100 MHz
    • −102 dBc HD3 at 10 MHz
    • −91 dBc HD3 at 70 MHz
    • −84 dBc HD3 at 100 MHz
  • Low input voltage noise: 2.2 nV/√Hz
  • High speed
    • −3 dB bandwidth of 1.9 GHz, G = 1
    • Slew rate: 6000 V/μs, 25% to 75%
    • Fast overdrive recovery of 1 ns
  • 0.5 mV typical offset voltage
  • Externally adjustable gain
  • Differential-to-differential or single-ended-to-differential
  • operation
  • Adjustable output common-mode voltage
  • Single-supply operation: 3.3 V to 5 V
ADA4937-2
Ultralow Distortion Differential ADC Driver (Dual)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4937

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers

Latest Discussions

No discussions on ADA4937-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed