AD9978A

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 14-Bit HD Image Signal Processor with Precision Timing Core

Part Details

  • Dual AFE channels
  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with
    −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 75 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 210 ps resolution @ 75 MHz
AD9978A
Dual-Channel, 14-Bit HD Image Signal Processor with Precision Timing Core
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions