AD9644

RECOMMENDED FOR NEW DESIGNS

14-Bit, 80 MSPS/155 MSPS, 1.8V Dual, Serial Output A/D Converter

Part Models
6
1ku List Price
Starting From $40.13

Part Details

  • JESD204A coded serial digital outputs
  • SNR = 73.7 dBFS at 70 MHz and 80 MSPS
  • SNR = 71.7 dBFS at 70 MHz and 155 MSPS
  • SFDR = 92 dBc at 70 MHz and 80 MSPS
  • SFDR = 92 dBc at 70 MHz and 155 MSPS
  • Low power: 423 mW at 80 MSPS, 567 mW at 155 MSPS
  • 1.8 V supply operation
  • IF sampling frequencies to 250 MHz
  • Integer 1-to-8 input clock divider
    −148.6 dBFS/Hz input noise at 180 MHz and 80 MSPS
  • -150.3 dBFS/Hz input noise at 180 MHz and 155 MSPS
  • Please see data sheet for additional features

AD9644
14-Bit, 80 MSPS/155 MSPS, 1.8V Dual, Serial Output A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

S-Parameter 2

IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9644 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9644

AD9644 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9644 or AD9641
  • SPI interface for setup and control
  • External clock, on-board oscillator, and AD9524 clocking options
  • Balun/transformer and amplifier input drive options
  • LDO regulator and switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9644.

EVAL-AD9644
AD9644 Evaluation Board

Latest Discussions

Recently Viewed