AD9354

Obsolete

WiMAX/WiBRO RF MxFE™ MISO Transceiver

Part Details

  • RF Transceiver with Integrated ADCs and DACs
  • IEEE 802.16 WiMAX/WiBRO
  • Operates over the 2.3 to 2.7 GHz Band
  • Dual Receivers for improved link Margin, Single Transmit
  • 3.5MHz < BW < 10MHz
  • Superior Receiver sensitivity with NF 3.0 dB
  • Highly linear and spectrally pure transmitter
    Transmitter EVM –38 dB @ 0 dBm
    POUT SNR > 134dB/Hz at fOFFSET > 22MHz
  • TX power control Range 58 dB, Resolution 0.25 dB
  • Autonomous AGC and TX Power Control
  • Automatic Frequency Correction
    < 0.012 ppm
  • Integrated Frac-N Synthesizer
    50 Hz LO step size
    Integrated phase noise < 0.4°rms
  • Digital I/O supply voltage range: 1.2 V to 3.3 V
AD9354
WiMAX/WiBRO RF MxFE™ MISO Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions