AD9273

PRODUCTION

Octal LNA/VGA/AAF/ADC and Crosspoint Switch

Part Models
9
1ku List Price
Starting From $56.87

Part Details

  • 8 channels of LNA, VGA, AAF, and ADC
  • Low noise preamplifier (LNA) - See data sheet for additional information
  • Variable gain amplifier (VGA) - See data sheet for additional information
  • Antialiasing filter (AAF) - See data sheet for additional information
  • Analog-to-digital converter (ADC) - See data sheet for additional information
  • Includes an 8 × 8 differential crosspoint switch to support continuous wave (CW) Doppler
  • Low power, 109 mW per channel at 12 bits/40 MSPS (TGC)
  • 70 mW per channel in CW Doppler
  • Flexible power-down modes
  • Overload recovery in <10 ns
  • See data sheet for additional features
AD9273
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9273 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9273

AD9273 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9273.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9273
AD9273 Evaluation Board

Latest Discussions

Recently Viewed