AD9272
PRODUCTIONOctal LNA/VGA/AAF/ADC and Crosspoint Switch
- Part Models
- 6
- 1ku List Price
- Starting From $60.84
Part Details
- 8 channels of LNA, VGA, AAF, and ADC
- Low noise preamplifier (LNA) - See data sheet for additional information
- Variable gain amplifier (VGA) - See data sheet for additional information
- Antialiasing filter (AAF) - See data sheet for additional information
- Analog-to-digital converter (ADC) - See data sheet for additional information
- Includes an 8 × 8 differential crosspoint switch to support continuous wave (CW) Doppler
- Low power, 195 mW per channel at 12 bits/40 MSPS (TGC)
- See data sheet for additional features
The AD9272 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a low noise preamplifier (LNA) with a variable gain amplifier (VGA), an antialiasing filter (AAF), and a 12-bit, 10 MSPS to 80 MSPS analog-to-digital converter (ADC).
Each channel features a variable gain range of 42 dB, a fully differential signal path, an active input preamplifier termination, a maximum gain of up to 52 dB, and an ADC with a conversion rate of up to 80 MSPS. The channel is optimized for dynamic performance and low power in applications where a small package size is critical.
The LNA has a single-ended-to-differential gain that is selectable through the SPI. The LNA input-referred noise voltage is typically 0.75 nV/√Hz at a gain of 21.3 dB, and the combined input-referred noise voltage of the entire channel is 0.85 nV/√Hz at maximum gain. Assuming a 15 MHz noise bandwidth (NBW) and a 21.3 dB LNA gain, the input SNR is about 92 dB. In CW Doppler mode, the LNA output drives a transconductance amp that is switched through an 8 × 8 differential crosspoint switch. The switch is programmable through the SPI.
APPLICATIONS
- Medical imaging/ultrasound
- Automotive radar
Documentation
Data Sheet 1
User Guide 1
Application Note 9
Technical Articles 4
Evaluation Design File 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9272BSVZ-40 | 100-Lead TQFP (14mm x 14mm) | ||
AD9272BSVZ-65 | 100-Lead TQFP (14mm x 14mm) | ||
AD9272BSVZ-80 | 100-Lead TQFP (14mm x 14mm) | ||
AD9272BSVZRL-40 | 100-Lead TQFP (14mm x 14mm) | ||
AD9272BSVZRL-65 | 100-Lead TQFP (14mm x 14mm) | ||
AD9272BSVZRL-80 | 100-Lead TQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
AD9272BSVZ-40 | PRODUCTION | |
AD9272BSVZ-65 | PRODUCTION | |
AD9272BSVZ-80 | PRODUCTION | |
AD9272BSVZRL-40 | PRODUCTION | |
AD9272BSVZRL-65 | PRODUCTION | |
AD9272BSVZRL-80 | PRODUCTION | |
Dec 13, 2012 - 12_0280 AD9272/AD9273 Die Revision |
||
AD9272BSVZ-40 | PRODUCTION | |
AD9272BSVZ-65 | PRODUCTION | |
AD9272BSVZ-80 | PRODUCTION | |
AD9272BSVZRL-40 | PRODUCTION | |
AD9272BSVZRL-65 | PRODUCTION | |
AD9272BSVZRL-80 | PRODUCTION | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9272BSVZ-40 | PRODUCTION | |
AD9272BSVZ-65 | PRODUCTION | |
AD9272BSVZ-80 | PRODUCTION | |
AD9272BSVZRL-40 | PRODUCTION | |
AD9272BSVZRL-65 | PRODUCTION | |
AD9272BSVZRL-80 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 5 | ||
ADCLK846 | RECOMMENDED FOR NEW DESIGNS | 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer |
ADCLK946 | RECOMMENDED FOR NEW DESIGNS | Six LVPECL Outputs, SiGe Clock Fanout Buffer |
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 3 | ||
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
I/Q Demodulators 2 | ||
AD8333 | PRODUCTION | DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter |
AD8339 | PRODUCTION | DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter |
Multiple Output Buck Regulators 1 | ||
ADP5020 | NOT RECOMMENDED FOR NEW DESIGNS | Power Management Unit for Imaging Modules |
Single-Ended to Differential Amplifiers 2 | ||
AD8138 | PRODUCTION | Low Distortion Differential ADC Driver |
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
Tools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool