AD8275

PRODUCTION

G = 0.2, Level Translation, 16-Bit ADC Driver

Part Models
5
1ku List Price
Starting From $1.88

Part Details

  • Translates ±10V to +4V
  • Drives 16-bit SAR ADCs
  • Small MSOP Package
  • Input overvoltage: +40 V to −35 V (VS = 5 V)
  • Fast settling time: 450 ns to 0.001%
  • Rail-to-rail output
  • Wide Supply Operation: +3.3V to +15V
  • High CMRR: 80 dB
  • Low gain drift: 1 ppm/°C
  • Low offset drift: 2.5 μV/°C
AD8275
G = 0.2, Level Translation, 16-Bit ADC Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
High Performance Analog Front for Industrial Process Control
CN0225 Circuits from the lab

High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation

Features and Benefits

  • Analog front end for +/- 10V inputs
  • High common mode rejection
  • 16 bit resolution
  • Board space reduction
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications
CN0225
High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation

Latest Discussions

Recently Viewed