AD8192

NOT RECOMMENDED FOR NEW DESIGNS

2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers

Part Models
2
1ku List Price
Starting From $3.10

Part Details

  • Four TMDS channels per link:
    Supports 250 Mbps - 2.25 Gbps data rates and beyond
    Supports 25 MHz - 225 MHz pixel clocks and beyond
    Fully buffered unidirectional inputs/outputs
    Globally-switchable 50 Ω on-chip terminations
  • Three auxiliary channels per link:
    Buffered and switched DDC bus (SDA and SCL)
    DDC bus logic level translation (3.3 V, 5 V)
    Buffered CEC bus with integrated pull-up resistors (27 kΩ)
    Hot plug detect pulse low on channel switch
  • 2 inputs, 1 output HDMI/DVI links
  • HDMI 1.3 receive & transmit compliant
  • Equalized inputs and pre-emphasized outputs
    Fully flexible input/output mapping
    Input terminations disabled for unselected inputs
  • Input/output capacitance isolation
  • Output disable feature:
    Reduced power dissipation
    Output termination removal on TMDS channels
  • Single-supply operation (3.3 V)
  • Standards compatible: DVI, HDMI 1.3, HDCP, CEC
  • Serial (I2C slave) control interface
  • 56-pin 8 mm × 8 mm LFCSP Pb-free package
AD8192
2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8192

AD8192 Evaluation Board

Product Details

This page provides ordering information for the AD8192 2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers evaluation board.

EVAL-AD8192
AD8192 Evaluation Board

Latest Discussions

Recently Viewed