AD7798

PRODUCTION

3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp

Part Models
2
1ku List Price
Starting From $4.89

Part Details

  • RMSnoise: 
    27 nV at 4.17 Hz (AD7799) 
    65 nV at 16.7 Hz (AD7799) 
    40 nV at 4.17 Hz (AD7798) 
    85 nV at 16.7 Hz (AD7798)
  • Current: 380 μA typical
  • Power-down: 1 μA maximum
  • Low noise, programmable gain, instrumentation amp
  • Internal clock oscillator
  • Simultaneous 50 Hz/60 Hz rejection
  • Reference detect
  • Low-side power switch
  • Programmable digital outputs
  • Burnout currents
  • Power supply: 2.7 V to 5.25 V
  • Update rate: 4.17 Hz to 470 Hz 3 differential inputs
AD7798
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
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
Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
ADA4505-2 PRODUCTION 10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8539 PRODUCTION Low Power, Precision, Auto-Zero Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7798

AD7798 Evaluation Board

Product Details

The EVAL-AD7798EBZ is a fully featured evaluation Board for the AD7798. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7798
AD7798 Evaluation Board

Reference Designs

Low Power Gas Detector Circuit
CN0234 Circuits from the lab

Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Features and Benefits

  • Complete electrochemical sensor
  • Low power
  • Single supply
Dual-Channel Colorimeter
CN0312 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors

Features and Benefits

  • Dual channel RGB colorimeter
  • High sensitivity low noise transimpedance amplifier
  • Programmable gain TIA
Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
Ultralow Power, Single-Supply, 16-Bit Voltage Input ADC
CN0397 Circuits from the lab

Ultralow Power Light Recognition System for Smart Agriculture

Features and Benefits

  • Color light recognition system 
  • Smart agriculture applications 
  • 16-bit digitization 
  • Low power 
  • Arduino-compatible shield format 

Figure 1. CN0548 Block Diagram
CN0548 Circuits from the lab

Isolated High Voltage, High Current, Measurement Module

Features and Benefits

  • Wide Current (+/-10 A) and Voltage (80 V) Input Range
  • Configurable gain/attenuation settings
  • Galvanically Isolated
  • Arduino form factor compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-05-13 01:02
    CN0548: Isolated High Voltage, High Current, Measurement Module
CN0234
Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor
CN0312
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation
CN0397
Ultralow Power Light Recognition System for Smart Agriculture
CN0548
Isolated High Voltage, High Current, Measurement Module

Latest Discussions