AD7356

PRODUCTION

Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

Part Models
6
1ku List Price
Starting From $9.57
Viewing:

Part Details

  • Dual 12-bit SAR ADC
  • Simultaneous Sampling
  • Throughput rate: 5 MSPS per channel
  • Specified for VDD at 2.5 V
  • No conversion latency
  • Power dissipation: 36 mW at 5 MSPS
  • On-chip reference: 2.048 V ± 0.25%, 6ppm/°C
  • Dual conversion with read
  • High speed serial interface: SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • −40°C to +125°C operation
  • Available in a 16-lead TSSOP
AD7356
Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7356 Functional Block Diagram AD7356 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 1
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
Series Voltage References 4
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Single-Ended to Differential Amplifiers 3
AD8138 PRODUCTION Low Distortion Differential ADC Driver
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
ADA4932-2 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7356 IBIS Models 2


Evaluation Kits

EVAL-AD7356

AD7356 Evaluation Board

Product Details

The EVAL-AD7356EDZ is a fully featured evaluation Kit for the AD7356. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7356
AD7356 Evaluation Board

Latest Discussions

Recently Viewed