AD7171

PRODUCTION

16-Bit, Low Power, Sigma-Delta ADC

Part Models
2
1ku List Price
Starting From $1.46

Part Details

  • Output data rate: 125 Hz
  • Pin-programmable power-down and reset
  • Status function
  • Internal clock oscillator
  • Current: 135 µA
  • Power supply: 2.7 V to 5.25 V
  • −40°C to +105°C temperature range
  • Package: 10-lead 3 mm × 3 mm LFCSP
AD7171
16-Bit, Low Power, Sigma-Delta ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM5241 PRODUCTION Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (1/1 channel directionality)
Low Input Bias Current Op Amps (≤100 pA) 1
AD8628 PRODUCTION Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Series Voltage References 6
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7171

AD7171 Evaluation Board

Product Details

The EVAL-AD7171EBZ is a fully featured evaluation Board for the AD7171. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7171
AD7171 Evaluation Board

Reference Designs

High Common-Mode Voltage Current Monitor
CN0218 Circuits from the lab

500 V Common-Mode Voltage Current Monitor

Features and Benefits

  • 0 to 500 V common mode voltage
  • Single supply voltage
  • Galvanic isolation protects processor
  • Creates isolated supply for digital control
  • Unidirectional current monitor system
Low Side Current Monitor for Negative High Voltage Rails
CN0188 Circuits from the lab

Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails

Features and Benefits

  • 0 to -48 V common mode voltage
  • System accuracy better than 1%
  • Single system supply voltage
  • Galvanic isolation protects processor
  • Unidirectional current monitor system
CN0218
500 V Common-Mode Voltage Current Monitor
CN0188
Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails

Latest Discussions

Recently Viewed