AD7170

PRODUCTION

12-Bit Low Power Σ−Δ ADC

Part Models
2
1ku List Price
Starting From $1.26

Part Details

  • Output data rate: 125 Hz
  • Pin-programmable power-down and reset
  • Status function
  • Internal clock oscillator
  • Current: 135 μA
  • Power supply: 2.7 V to 5.25 V
  • –40°C to +105°C temperature range
  • Package: 10-lead 3 mm x 3 mm LFCSP
AD7170
12-Bit Low Power Σ−Δ ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
AD8628 PRODUCTION Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Low Power Op Amps (≤ 1mA/amp) 1
AD8631 Obsolete 1.8 V, 5 MHz Rail-to-Rail Low Power Operational Amplifiers
Series Voltage References 3
ADR395 PRODUCTION 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7170

AD7170 Evaluation Board

Product Details

The EVAL-AD7170EBZ is a fully featured evaluation Board for the AD7170. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7170
AD7170 Evaluation Board

Reference Designs

High Common-Mode Voltage Bidirectional Isolated Current Monitor
CN0240 Circuits from the lab

Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection

Features and Benefits

  • +/- 270 V common mode voltage
  • Creates isolated supply for digital control
  • 1% accuracy, bidirectional current monitor system
  • Galvanic isolation protects processor
CN0240
Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection

Latest Discussions

Recently Viewed