AD7150

PRODUCTION

Ultra-Low Power, 2-Channel, Capacitance Converter for Proximity Sensing

Part Models
2
1ku List Price
Starting From $1.66

Part Details

  • Ultralow power
    2.7 V to 3.6 V, 100 μA
  • Response time: 10 ms
  • Adaptive environmental compensation
  • 2 independent capacitance input channels
    Sensor capacitance (CSENS) 0 pF up to 13 pF
    Sensitivity to 1 fF
  • See datasheet for additional features
AD7150
Ultra-Low Power, 2-Channel, Capacitance Converter for Proximity Sensing
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD7150

AD7150 Evaluation Board

Product Details

The EVAL-AD7150EBZ is a fully featured evaluation board for the AD7150. The evaluation board can be operated in standalone mode (either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.

EVAL-AD7150
AD7150 Evaluation Board

Latest Discussions

Recently Viewed