Extending the nanoDAC Family
Extending the nanoDAC Family
Analog Devices nanoDAC® products are rail-to-rail, 3 V/5 V, low power, monotonic, voltage output precision DACs in small packages. By offering flexibility and simplicity, nanoDAC products can address a broad range of control and level-setting applications.
Building on the success of the nanoDAC brand, Analog Devices is now extending its digital-to-analog converter portfolio by launching the nanoDAC+™ series. These new industry-leading nanoDAC+ products combine higher dc performance, lower drift 2.5V reference, lower glitch energy, and a higher ESD rating, in even smaller packages, including 3mm × 3mm, 16-lead LFCSP.
With the launch of the AD568xR and AD569xR products, ADI has extended its precision DAC portfolio which started with the highly popular AD53xx and AD56xx rail-to-rail string DACs. Analog Devices now offers a complete series of nanoDAC products. Designers can select the exact nanoDAC required for the application, i.e. by resolution (12-,14-,or 16-bit), grade (A or B), interface (SPI or I2C), and package (LFCSP/QFN or TSSOP). This provides a straightforward pin-compatible upgrade/downgrade path for tailored solutions.

Download this brochure (pdf)

Latest Resources
Tutorial
- MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor PDF
- MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design PDF
- MT-019: DAC Interface Fundamentals ( A) PDF
- MT-018: Intentionally Nonlinear DACs PDF
- MT-017: Oversampling Interpolating DACs ( A) PDF
- MT-016: Basic DAC Architectures III: Segmented DACs PDF
- MT-014: Basic DAC Architectures I: String DACs and Thermometer (Fully Decoded) DACs PDF
- MT-013: Evaluating High Speed DAC Performance PDF
- MT-010: The Importance of Data Converter Static Specifications – Don't Lose Sight of the Basics! PDF
- MT-008: Converting Oscillator Phase Noise to Time Jitter PDF
- MT-228: High Speed ADC Analog Input Interface Considerations PDF
- MT-031: Grounding Data Converters and Solving the Mystery of "AGND" and "DGND" PDF
- MT-015: Basic DAC Architectures II: Binary DACs ( A) PDF
- MT-009: Data Converter Codes - Can You Decode Them? PDF
- MT-007: Aperture Time, Aperture Jitter, Aperture Delay Time - Removing the Confusion ( A) PDF
- MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB", and Why You Should Care PDF