LTC9111

RECOMMENDED FOR NEW DESIGNS

Industrial SPoE PD Controller

Viewing:

Overview

  • IEEE 802.3cg Compliant
  • Wide Input Voltage Range: 2.3V to 60V
  • Supports Serial Communication Classification Protocol (SCCP)
  • Wakeup Signature
  • Integrated 3.5V Standby Regulator
  • 150μA Maximum Current During Classification
  • Drives Low-Side Bridge MOSFETs for Polarity Correction
  • Charge Pump Enhances External N-Channel MOSFET
  • Pin Programmable Class Configuration
  • Available in 12-Pin MSOP and DFN 4mm × 3mm Packages

The LTC9111 is an IEEE 802.3cg compliant Single-Pair Power over Ethernet (SPoE) Powered Device (PD) controller. A wide 2.3V to 60V operating range capability with polarity correction make the LTC9111 particularly well suited for classification-based systems in building and factory automation.

SCCP-based classification ensures full operating voltage is applied by the Power Sourcing Equipment (PSE) only when a valid PD is connected. The LTC9111 drives two external N-channel MOSFET switches during classification with micropower operation to minimize reservoir capacitor requirements. An external N-channel MOSFET switch isolates the output capacitance from the connector during classification and inrush. A voltage supervisor enables the external MOSFET when the PD input voltage exceeds the ON voltage threshold for the configured class and after a mandated delay. The EN output asserts after the controlled GATE pin ramp-up. The MOSFET is disabled if the input voltage drops below the OFF voltage threshold for the configured class. The LTC9111 drives a pair of external low-side N-channel MOSFETs with a low start-up voltage of 1.6V for polarity correction with reduced power losses.

APPLICATIONS

  • Building Automation
  • Factory Automation
  • Security Systems
  • Traffic Control Systems

LTC9111
Industrial SPoE PD Controller
LTC9111 Application Circuit LTC9111 Pin Configuration LTC9111 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
AD-APARDPFW-SL

2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding

Features and Benefits

  • Software-controlled Power and Data forwarding
  • Power isolation
  • Multiple SPoE classes
  • Complete connectivity passthrough
  • Compatible with Arduino Mega form-factor
  • Supports daisy chaining with other compatible boards

Product Details

The AD-APARDPFW-SL is a 10BASE-T1L power forwarder with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10 to 12 (24V nominal) and Class 13 to 14 (55V nominal) are supported.

Designed for use on the AD-APARD32690-SL platform, the AD-APARDPFW-SL hardware features Arduino Mega Form-factor headers, and two 10BASE-T1L ports for connecting to a 10BASE-T1L Power Sourcing Equipment (PSE) such as the AD-RPI-T1LPSE-SL 2-port 10BASE-T1L with SPoE PSE Development Platform.

To allow board stacking and development of field device applications using Arduino shields, the AD-APARDPFWD-SL has extra tall headers that allow other Arduino shields to be stacked on top of it.

The design also features complete power and data isolation to the host AD-APARD32690-SL.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
AD-APARDSPOE-SL

10BASE-T1L Power Extractor with Class 10-14 SPoE for the AD-APARD32690-SL

Features and Benefits

  • Plug-and-play solution
  • Compatible with the newest version of AD-APARD32690-SL
  • Power extraction using the AD-APARD32690-SL’s SPoE connector
  • Power isolation
  • Multiple SPoE classes
  • Complete connectivity passthrough

Product Details

The AD-APARDSPOE-SL is a 10BASE-T1L power extractor with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10-12 (24V nominal) and Class 13-14 (55V nominal) are supported.​

Important Compatibility Note:​
The AD-APARDSPOE-SL works only with the newest revision of the AD-APARD32690-SL boards, as it requires a 90-degree connector for proper integration.​

Designed for use on the AD-APARD32690-SL platform, the AD-APARDSPOE-SL hardware features Arduino form-factor headers and three pins to extract power from the AD-APARD32690-SL board.​​

To support board stacking and the development of field device applications using Arduino shields, the AD-APARDSPOE-SL is equipped with extra-tall headers, enabling other Arduino shields to be stacked on top of it.

The design also features complete power isolation to the host AD-APARD32690-SL.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
EVAL-LTC9111-AZ

Evaluating the LTC9111, IEEE 802.3cg SPoE PD Controller

Features and Benefits

  • IEEE 802.3cg-compliant SPoE PD
  • Supports serial communication classification protocol (SCCP)

Product Details

The EVAL-LTC9111-AZ is an evaluation motherboard featuring the LTC9111, an IEEE 802.3cg-compliant single pair power over Ethernet (SPoE) powered device (PD) controller.

With the LTC9111 wide operating range of 2.3V to 60V, the EVALLTC9111- AZ may be configured with class jumpers to IEEE 802.3cg 24V power classes (Class 10 to Class 12) or 52V power classes (Class 13 to Class 15).

The EVAL-LTC9111-AZ motherboard headers (J1, J2, and J3) connect to SPoE shields, the EVAL-10BT1L-MCS-AZ (Class 10 to Class 14) or the EVAL-10BT1L-MCS-BZ (Class 15). The EVALLTC9111- AZ motherboard with a shield connects via a single pair Ethernet (SPE) cable to an IEEE 802.3cg SPoE power sourcing equipment (PSE) for power.

The EVAL-LTC9111-AZ incorporates both IEEE 802.3cg-compliant wakeup signature and SCCP-based classification.

eval board
EVAL-10BT1L-MCS

EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield

Features and Benefits

  • Injects or receives power from the IEEE 802.3cg-compliant SPoE cable
  • 10BASE-TX to 10BASE-T1L data conversion

Product Details

The EVAL-10BT1L-MCS is a 10BASE-TX, traditional 4-pair Ethernet, to 10BASE-T1L single-pair power over Ethernet (SPoE) media converter shield (MCS) that is compatible with SPoE power sourcing equipment (PSE) and powered device (PD) evaluation motherboards.

The EVAL-10BT1L-MCS-AZ shield power coupling network is suited for Class 10 through Class 14 power levels. The EVAL-10BT1LMCS- BZ shield power coupling network is suited for the higher power levels of Class 15 while compatible with Class 10 through Class 14. In the context of a PSE, the power coupling network allows for power to be coupled on the single pair Ethernet lines. Regarding the PD, the power coupling network extracts power from the combined power and data line.

The shield includes the ADIN1100, 10BASE-T1L PHY, and the ADIN1200, 10BASE-TX PHY, which provide the Ethernet data media conversion in the system. The on-board LT8301, isolated flyback converter, provides an isolated 3.3V power source to the PHYs.

eval board
AD-SWIOT1L-SL

Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform

Features and Benefits

  • Allows prototyping of intelligent, secure, and connected process control devices
  • Ultimate flexibility in I/O interface configurability through software
  • Embedded processing for implementing self-capable edge devices
  • Long-range single-pair 10BASE-T1L Ethernet interface
  • Power delivery via the 10BASE-T1L interface or from a field supply enabling both low and high power applications
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-SWIOT1L-SL provides a complete software and hardware platform for prototyping intelligent, secure, network capable field devices.

The design incorporates the AD74413R Quad-Channel, Software Configurable Input and Output and the MAX14906 Quad-Channel Industrial Digital Output/Digital Input ICs, allowing the multiplexing of several analog and digital functions on four channels which can be independently configurable through software to act as:

  • voltage output / input
  • current output / input
  • digital input / output
  • RTD measurement

A 10 Mbps single-pair Ethernet link, using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and device configuration. The 10BASE-T1L interface can also be used for powering the system via the Single-pair Power over Ethernet (SPoE) technology using the LTC9111 Powered Device (PD) controller. This way, power and data for the system is provided over the same cable to significantly simplify the cabling infrastructure and cost.

For applications requiring high current capabilities, the system can be powered from an external 24 V supply and up to 1.2 A can be output on any of the channels configured as digital outputs. The power supply solution also includes the ADP1032 high performance, isolated micropower management unit (PMU) to provide power and digital control for software configurable I/O devices in one of the most compact formats. The LT8304 Micropower No-Opto Isolated Flyback Converter completes the power tree to provide isolated power to the digital part of the design.

The on-board MAX32650 Ultralow Power ARM® Cortex®-M4 Microcontroller exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with a 1 Gb (128 MB) external RAM and a 64 Mb (8 MB) external flash memory to meet the most demanding applications and provide the flexibility to implement any protocol stack. Security features are enabled by the MAXQ1065 security coprocessor.

The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation and prototyping all the way to production firmware and applications development. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries enabling host-side connectivity for system configuration and data transfer over the UART or the 10BASE-T1L interfaces. A PC application with a user-friendly graphical interface is provided to enable easy system configuration and displaying the acquired data in different ways.

Specifications
I/O
Channels 4 Software Configurable IO channels
Digital input Type 1 and 3, or Type 2
Digital output High-Side (HS) Switch or Push-Pull (PP) Driver
Analog input Voltage (0 V to 10 V), Current (0 mA to 25 mA)
Analog output Voltage (0 V to 11 V), Current (0 mA to 25 mA)
RTD measurements 2-wire RTD (0 Ω to 1 MΩ)
Computing Resources
CPU MAX32650 Ultra-Low-Power Arm Cortex-M4
with FPU-Based Microcontroller (MCU) with 3 MB Flash and 1MB SRAM
Memory 1 Gb RAM
Storage 64 Mb QSPI Flash
Connectivity
Ethernet 10BASE-T1L
Power Supply
External power 24 DC @ 6A
Power over Ethernet SPoE class 12
Operating Conditions
Temperature range -25°C to 60°C

eval board
EVAL-SPoE-KIT-AZ

SPoE Evaluation Kit

Product Details

The EVAL-SPoE-KIT-AZ is an IEEE 802.3cg single-pair, power over Ethernet (SPoE) evaluation kit. The kit features the LTC4296-1, 5-Port SPoE power sourcing equipment (PSE) controller, and the LTC9111, SPoE powered device (PD) for evaluation of IEEE 802.3cg Class 10 through 15 SPoE power. The ADIN1100, 10BASE-T1L PHY provides the Ethernet data in the system.

AD-APARDPFW-SL
2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding
AD-APARDPFW-SL Evaluation Board Photo Angle View AD-APARDPFW-SL Evaluation Board Photo Top View AD-APARDPFW-SL Evaluation Board Photo Bottom View AD-APARDPFW-SL Block Diagram
AD-APARDSPOE-SL
10BASE-T1L Power Extractor with Class 10-14 SPoE for the AD-APARD32690-SL
AD-APARDSPOE-SL Evaluation Board Photo Angle View AD-APARDSPOE-SL Evaluation Board Photo Top View AD-APARDSPOE-SL Evaluation Board Photo Bottom View AD-APARDSPOE-SL Block Diagram
EVAL-LTC9111-AZ
Evaluating the LTC9111, IEEE 802.3cg SPoE PD Controller
EVAL-LTC9111-AZ Board Photo Top View EVAL-LTC9111-AZ Board Photo Angle View EVAL-LTC9111-AZ Board Photo Bottom View
EVAL-10BT1L-MCS
EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield
EVAL-10BT1L-SMC-AZ Angle evaluation board EVAL-10BT1L-SMC-AZ Top evaluation board EVAL-10BT1L-SMC-AZ Bottom evaluation board EVAL-10BT1L-SMC-BZ Angle evaluation board EVAL-10BT1L-SMC-BZ Top evaluation board EVAL-10BT1L-SMC-BZ Bottom evaluation board
AD-SWIOT1L-SL
Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform
AD-SWIOT1L-SL Block Diagram AD-SWIOT1L-SL AD-SWIOT1L-SL - Top View AD-SWIOT1L-SL GUI view
EVAL-SPoE-KIT-AZ
SPoE Evaluation Kit
EVAL-SPoE-KIT-AZ Evaluation Board EVAL-SPoE-KIT-AZ Evaluation Board - Top View EVAL-SPoE-KIT-AZ Evaluation Board - Bottom View

Reference Designs

Figure 1. CN0575 Simplified Block Diagram
CN0575 Circuits from the lab

10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

Features and Benefits

  • Data and Power Delivery using Single Pair Power over Ethernet
  • Power Class 12 and 13 Delivery Capable
  • Supports Longer Distances up to 1 km
  • Provides Speeds up to 10 MBPS
  • Works with Existing Software Stacks like PROFINET, EtherCat, MOD-BUS, and others
CN0575
10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE
Figure 1. CN0575 Simplified Block Diagram
EVAL-CN0575-RPIZ - Angle View
EVAL-CN0575-RPIZ - Top View II
EVAL-CN0575-RPIZ - Top View

Latest Discussions

Recently Viewed